Automation & Control
M2SSK1-103 Selector Switch
Out of stock
Product Id
1SFA611280R1003
Modular Selector Switch - 2-Pos Maintained - Key - Black/Key - Non-illuminated - Black plastic - No contact block
More about M2SSK1-103 Selector Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH M2SSK1-103 |
Product Range | Modular |
Package Gross Weight | 0.069 kilogram |
Function | Maintained |
Extended Product Type | M2SSK1-103 |
Color | Black/Key |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | China (CN) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Write Your Own Review