Automation & Control
M2SSK3-103 Selector Switch
Out of stock
Product Id
1SFA611282R1003
Modular Selector Switch - 2-Pos Momentary, spring return from C to B - Key - Black/Key - Non-illuminated - Black plastic - No contact block
More about M2SSK3-103 Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Compatibility | Modular |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Package Width | 0.11 metre |
| Package Length | 0.15 metre |
| Package Height | 0.03 metre |
| Invoice Description | SELECTOR SWITCH M2SSK3-103 |
| Product Range | Modular |
| Package Gross Weight | 0.069 kilogram |
| Function | Momentary |
| Extended Product Type | M2SSK3-103 |
| Color | Black/Key |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| RoHS Information | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


