Automation & Control
M3SSK2-101 Selector Switch
₹514.00
Product Id
1SFA611284R1001
Modular Selector Switch - 3-Pos Maintained - Key - Black/Key - Non-illuminated - Black plastic - No contact block
More about M3SSK2-101 Selector Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Black/Key |
| Package Gross Weight | 0.069 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Black Plastic |
| Invoice Description | SELECTOR SWITCH M3SSK2-101 |
| Extended Product Type | M3SSK2-101 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹514.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹527.34 + <span class="price">₹100.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹514.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹527.34 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


