Automation & Control
ML1-100G Pilot Light
₹54.00
Product Id
1SFA611400R1002
Modular Pilot Light - Pilot light head - Green - Illuminated
More about ML1-100G Pilot Light
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Color | Green |
| Package Gross Weight | 0.018 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Invoice Description | PILOT LIGHT ML1-100G |
| Extended Product Type | ML1-100G |
| Total GST Percentage | 18.00 |
| HSN Number | 8536619090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹54.00 + ₹50.00 shipping | ||||
| ₹69.00 + ₹70.00 shipping | ||||
| ₹77.23 + ₹70.00 shipping | ||||
| ₹71.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹54.00 + ₹50.00 shipping | ||||
| ₹69.00 + ₹70.00 shipping | ||||
| ₹77.23 + ₹70.00 shipping | ||||
| ₹71.00 + ₹100.00 shipping |
Write Your Own Review


