Automation & Control
ML1-100W Pilot Light
₹52.00
+ ₹70.00 shipping
Product Id
1SFA611400R1005
Modular Pilot Light - Pilot light head - White - Illuminated
More about ML1-100W Pilot Light
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | PILOT LIGHT ML1-100W |
Product Range | Modular |
Package Gross Weight | 0.018 kilogram |
Extended Product Type | ML1-100W |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 8536619090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹52.00
+ ₹70.00 shipping
|
|
||
|
₹56.00
+ ₹250.00 shipping
|
|
||
|
₹58.76
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹52.00
+ ₹70.00 shipping
|
|
||
|
₹56.00
+ ₹250.00 shipping
|
|
||
|
₹58.76
Free delivery
|
|
Write Your Own Review