Automation & Control
MT-110B Potentiometer
₹3,176.47
+ ₹70.00 shipping
Product Id
1SFA611410R1106
Modular Potentiometer - Resistor 10 kOhm - Knob - Black - Non-illuminated - Black Plastic Bezel
More about MT-110B Potentiometer
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Bezel Material | Black Plastic |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.035 metre |
Invoice Description | POTENTIOMETER MT-110B 10 Kohm |
Product Range | Modular |
Package Gross Weight | 0.036 kilogram |
Function | Resistor 10 kOhm |
Extended Product Type | MT-110B |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,176.47
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,176.47
+ ₹70.00 shipping
|
|
Write Your Own Review