Automation & Control
MT-150B Potentiometer
Out of stock
Product Id
1SFA611410R1506
Modular Potentiometer - Resistor 50 kOhm - Knob - Black - Non-illuminated - Black Plastic Bezel
More about MT-150B Potentiometer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Function | Resistor 50 kOhm |
| Color | Black |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Bezel Material | Black Plastic |
| Invoice Description | POTENTIOMETER MT-150B 50 Kohm |
| Extended Product Type | MT-150B |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


