Automation & Control
MPMP4-11R Emergency stop
Out of stock
Product Id
1SFA611514R1101
Modular Emergency Stop - Pull release - Mushroom 60mm - Red - Illuminated - Black - No contact block
More about MPMP4-11R Emergency stop
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | n/a |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.06 metre |
Invoice Description | EMERGENCY STOP MPMP4-11R |
Product Range | Modular |
Package Gross Weight | 0.048 kilogram |
Function | Maintained |
Extended Product Type | MPMP4-11R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Write Your Own Review