Automation & Control
MPET3-10R Emergency stop
₹329.00
Product Id
1SFA611520R1001
Modular Emergency Stop - Twist release - Mushroom 30mm - Red - Non-illuminated - - No contact block
More about MPET3-10R Emergency stop
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | n/a |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | EMERGENCY STOP MPET3-10R |
Product Range | Modular |
Package Gross Weight | 0.036 kilogram |
Function | Maintained |
Extended Product Type | MPET3-10R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹329.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹329.00
Free delivery
|
|
Write Your Own Review