Automation & Control
MPET4-10R Emergency Stop
₹309.63
Product Id
1SFA611523R1001
Modular Emergency Stop - Twist release - Mushroom 40mm - Red - Non-illuminated - - No contact block
More about MPET4-10R Emergency Stop
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.036 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Invoice Description | EMERGENCY STOP MPET4-10R |
| Extended Product Type | MPET4-10R |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹309.63 + <span class="price">₹100.00</span> shipping | ||||
| ₹374.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹377.60 + <span class="price">₹120.00</span> shipping | ||||
| ₹393.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹585.00 + <span class="price">₹50.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹309.63 + <span class="price">₹100.00</span> shipping | ||||
| ₹374.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹377.60 + <span class="price">₹120.00</span> shipping | ||||
| ₹393.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹585.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


