Automation & Control
MPEK4-13R Emergency stop
Out of stock
Product Id
1SFA611525R1301
Modular Emergency Stop - Key release - Mushroom 40mm - Red - Non-illuminated - - No contact block
More about MPEK4-13R Emergency stop
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.036 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | n/a |
| Invoice Description | EMERGENCY STOP MPEK4-13R |
| Extended Product Type | MPEK4-13R |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


