Automation & Control
MCBH-10 Contact Block
₹56.00
+ ₹50.00 shipping
Product Id
1SFA611605R1101
Modular contact block with holder
More about MCBH-10 Contact Block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Number of Aux Contacts NO | 1 |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Suitable For | MP1 |
Block | Single contact block |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.03 metre |
Invoice Description | CONTACT BLOCK MCBH-10 |
Product Range | Modular |
Package Gross Weight | 0.021 kilogram |
Mounting Type | Front mounting |
Function | With 3-position holder |
Extended Product Type | MCBH-10 |
Total GST Percentage | 18.00 |
HSN Number | 8536901000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹56.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹56.00
+ ₹50.00 shipping
|
|
Write Your Own Review