Automation & Control
MCBL-01 Contact Block
₹295.00
Product Id
1SFA611612R1001
Modular micro switch block
More about MCBL-01 Contact Block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Suitable For | MP1 |
Block | Micro switch contact block |
Terminal Type | Screw Terminals |
Rated Operational Voltage | Maximum 125 volt AC / DC |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.01 metre |
Invoice Description | MICRO SWITCH BLOCK MCBL-01 |
Product Range | Compact |
Package Gross Weight | 0.1 kilogram |
Mounting Type | Front mounting |
Function | Without holder |
Extended Product Type | MCBL-01 |
Total GST Percentage | 18.00 |
HSN Number | 8536901000 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹295.00
Free delivery
|
|
||
|
₹383.00
+ ₹70.00 shipping
|
|
||
|
₹418.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹295.00
Free delivery
|
|
||
|
₹383.00
+ ₹70.00 shipping
|
|
||
|
₹418.00
Free delivery
|
|
Write Your Own Review