Automation & Control
MLBL-01Y LED block
₹115.17
Product Id
1SFA611621R1013
Modular LED block - 24V AC / DC, integrated LED - Yellow - Illuminated
More about MLBL-01Y LED block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Yellow |
| Mounting Type | Front mounting |
| Package Gross Weight | 0.11 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Terminal Type | Screw Terminals |
| Suitable For | MCBH-00 |
| Invoice Description | LAMP BLOCK MLBL-01Y |
| Extended Product Type | MLBL-01Y |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹115.17 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹115.17 Free delivery |
Write Your Own Review


