Automation & Control
MLBL-01A LED block
₹122.00
+ ₹70.00 shipping
Product Id
1SFA611621R1016
LAMP BLOCK MLBL-01A
More about MLBL-01A LED block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Rated Frequency (f) | 50 / 60 hertz |
Terminal Type | Screw Terminals |
Package Width | 0.11 metre |
Package Length | 0.01 metre |
Package Height | 0.015 metre |
Invoice Description | LAMP BLOCK MLBL-01A |
Product Range | MLBL |
Package Gross Weight | 0.11 kilogram |
Mounting Type | Front mounting |
Extended Product Type | MLBL-01A |
Total GST Percentage | 18.00 |
HSN Number | 85395000 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹122.00
+ ₹70.00 shipping
|
|
||
|
₹134.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹122.00
+ ₹70.00 shipping
|
|
||
|
₹134.00
Free delivery
|
|
Write Your Own Review