Automation & Control
MLBL-05R LED block
₹100.70
Product Id
1SFA611621R1051
Modular LED block - 110-130 V DC, integrated LED - Red - Illuminated
More about MLBL-05R LED block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Rated Current (In) | 9.9mA |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Red |
| Mounting Type | Front mounting |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Automation & Control Rated Operational Voltage | 110-130 2H |
| Suitable For | MP1, MP2, MP3, MP4, MPD1, MPD2, MPD3, MPD4, MPD5, MPD11, MPD12, MPD13, MPD14, MPD15, MPD16, MPM1, MPM2, KP6, MPET3, MPEP3, MPEK3, MPET4, MPEP4, MPEK4, MPMT3, MPMT4, MPMP3, MPMP4, M2SS1, M2SS2, M2SS3, M2SS4, M2SS5, M2SS6, M3SS1, M3SS2, M3SS3, M3SS4, M3SS5, |
| Invoice Description | LAMP BLOCK MLBL-05R |
| Extended Product Type | MLBL-05R |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹100.70 + ₹100.00 shipping | ||||
| ₹149.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹100.70 + ₹100.00 shipping | ||||
| ₹149.00 + ₹100.00 shipping |
Write Your Own Review


