Automation & Control
MLBL-06A LED block
Out of stock
Product Id
1SFA611621R1066
MLBL-06A LAMP BLOCK
More about MLBL-06A LED block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Rated Frequency (f) | 50 / 60 hertz |
Terminal Type | Screw Terminals |
Package Width | 0.11 metre |
Package Length | 0.01 metre |
Package Height | 0.015 metre |
Invoice Description | MLBL-06A LAMP BLOCK |
Product Range | MLBL |
Package Gross Weight | 0.11 kilogram |
Mounting Type | Front mounting |
Extended Product Type | MLBL-06A |
Total GST Percentage | 18.00 |
HSN Number | 85395000 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review