Automation & Control
MLBL-07Y LED block
₹110.00
+ ₹70.00 shipping
Product Id
1SFA611621R1073
Modular LED block - 230 V AC, integrated LED - Yellow - Illuminated
More about MLBL-07Y LED block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Accessories for Operator and Pilot Lights |
Rated Frequency (f) | 50 / 60 hertz |
Suitable For | MCBH-00 |
Terminal Type | Screw Terminals |
Rated Operational Voltage | 230 volt AC |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.01 metre |
Invoice Description | LAMP BLOCK MLBL-07Y |
Product Range | Modular |
Package Gross Weight | 0.11 kilogram |
Mounting Type | Front mounting |
Extended Product Type | MLBL-07Y |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹110.00
+ ₹70.00 shipping
|
|
||
|
₹113.00
+ ₹100.00 shipping
|
|
||
|
₹120.00
+ ₹80.00 shipping
|
|
||
|
₹121.00
Free delivery
|
|
||
|
₹128.00
Free delivery
|
|
||
|
₹138.11
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹110.00
+ ₹70.00 shipping
|
|
||
|
₹113.00
+ ₹100.00 shipping
|
|
||
|
₹120.00
+ ₹80.00 shipping
|
|
||
|
₹121.00
Free delivery
|
|
||
|
₹128.00
Free delivery
|
|
||
|
₹138.11
+ ₹70.00 shipping
|
|
Write Your Own Review