Automation & Control
MLBL-02BL LED block
Out of stock
Product Id
1SFA611621R2024
Blue LED Modular Lamp Block
More about MLBL-02BL LED block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Rated Current (In) | 9.7mA |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Blue |
| Mounting Type | Back mounting |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Automation & Control Rated Operational Voltage | 48 volt AC / DC |
| Invoice Description | LAMP BLOCK MLBL-02BL |
| Extended Product Type | MLBL-02BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


