Automation & Control
MLBL-05BL LED block
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA611621R2054
Modular LED block - 110-130 V DC, integrated LED - Blue - Illuminated
More about MLBL-05BL LED block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Accessories for Operator and Pilot Lights |
Rated Operational Voltage | 110-130 2H |
Rated Current (In) | 9.8mA |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.01 metre |
Invoice Description | LAMP BLOCK MLBL-05BL |
Product Range | Modular |
Package Gross Weight | 0.01 kilogram |
Mounting Type | Back mounting |
Extended Product Type | MLBL-05BL |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review