Automation & Control
MJS2-60B Joystick
₹2,451.00
+ ₹70.00 shipping
Product Id
1SFA611702R6006
Modular Joystick - 2-Pos Momentary - Joystick - Black - Non-illuminated - Chrome metal - No contact block
More about MJS2-60B Joystick
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Block | No contact block |
Bezel Material | Chrome Metal |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.048 metre |
Invoice Description | JOYSTICK MJS2-60B |
Product Range | Modular |
Package Gross Weight | 0.065 kilogram |
Function | Momentary |
Extended Product Type | MJS2-60B |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,451.00
+ ₹70.00 shipping
|
|
||
|
₹2,519.00
+ ₹100.00 shipping
|
|
||
|
₹2,844.74
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,451.00
+ ₹70.00 shipping
|
|
||
|
₹2,519.00
+ ₹100.00 shipping
|
|
||
|
₹2,844.74
Free delivery
|
|
Write Your Own Review