Automation & Control
MJS8-60B Joystick
Out of stock
Product Id
1SFA611708R6006
Modular Joystick - 2-Pos Momentary, latching function - Joystick - Black - Non-illuminated - Chrome metal - No contact block
More about MJS8-60B Joystick
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Black |
| Package Gross Weight | 0.065 kilogram |
| Package Height | 0.048 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Block | No contact block |
| Bezel Material | Chrome Metal |
| Invoice Description | JOYSTICK MJS8-60B |
| Extended Product Type | MJS8-60B |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


