Automation & Control
ENCLOSURE 1-POS MEP1-0
Out of stock
Product Id
1SFA611811R1000
Plastic enclosure
More about ENCLOSURE 1-POS MEP1-0
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Color | Grey |
| Housing Material | Plastic |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 0.061 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Suitable For | MP1 |
| Invoice Description | ENCLOSURE 1-POS MEP1-0 |
| Extended Product Type | MEP1-0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


