Automation & Control
ENCLOSURE 2-POS MEP2-0
₹1,171.00
+ ₹70.00 shipping
Product Id
1SFA611812R1000
Plastic enclosure
More about ENCLOSURE 2-POS MEP2-0
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Suitable For | MP1 |
Package Width | 0.11 metre |
Package Length | 0.18 metre |
Package Height | 0.061 metre |
Invoice Description | ENCLOSURE 2-POS MEP2-0 |
Product Range | Compact |
Package Gross Weight | 0.079 kilogram |
Housing Material | Plastic |
Extended Product Type | MEP2-0 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,171.00
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,171.00
+ ₹70.00 shipping
|
|
Write Your Own Review