Automation & Control
ENCLOSURE 6-POS MEP6-0
₹4,874.00
Product Id
1SFA611816R1000
Plastic enclosure
More about ENCLOSURE 6-POS MEP6-0
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Color | Grey |
| Housing Material | Plastic |
| Package Gross Weight | 0.424 kilogram |
| Package Height | 0.061 metre |
| Package Length | 0.35 metre |
| Package Width | 0.11 metre |
| Product Class | Operator and Pilot Lights |
| Suitable For | MP1 |
| Invoice Description | ENCLOSURE 6-POS MEP6-0 |
| Extended Product Type | MEP6-0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,874.00 + <span class="price">₹70.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,874.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


