Automation & Control
ENCLOSURE 1-POS MEPY1-0
Out of stock
Product Id
1SFA611821R1000
Plastic enclosure
More about ENCLOSURE 1-POS MEPY1-0
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Suitable For | MP1 |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.075 metre |
Invoice Description | ENCLOSURE 1-POS MEPY1-0 |
Product Range | Compact |
Package Gross Weight | 0.167 kilogram |
Housing Material | Plastic |
Extended Product Type | MEPY1-0 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|
Write Your Own Review