Automation & Control
MA1-8002 Protective Membrane
Out of stock
Product Id
1SFA611920R8002
Membrane For Compact Pushbutton Raised
More about MA1-8002 Protective Membrane
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.032 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.235 metre |
| Package Width | 0.125 metre |
| Suitable For | CP3 |
| Invoice Description | Membrane For Compact Pushbutton Raised |
| Extended Product Type | MA1-8002 |
| Total GST Percentage | 18.00 |
| HSN Number | 4016930090 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


