Automation & Control
MA1-8019 Nut
Out of stock
Product Id
1SFA611920R8019
NUT
More about MA1-8019 Nut
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | MP1 |
| Invoice Description | NUT MA1-8019 |
| Extended Product Type | MA1-8019 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


