Automation & Control
MA1-8052 Protective Membrane
₹188.99
+ ₹70.00 shipping
Product Id
1SFA611920R8052
Membrane For Compact Pushbutton Flush
More about MA1-8052 Protective Membrane
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Suitable For | MP1 |
Package Width | 0.125 metre |
Package Length | 0.235 metre |
Package Height | 0.01 metre |
Invoice Description | Membrane For Compact Pushbutton Flush |
Product Range | Compact |
Package Gross Weight | 0.032 kilogram |
Extended Product Type | MA1-8052 |
Total GST Percentage | 18.00 |
HSN Number | 4016930090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹188.99
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹188.99
+ ₹70.00 shipping
|
|
Write Your Own Review