Automation & Control
MA1-8053 Shroud
₹377.00
+ ₹70.00 shipping
Product Id
1SFA611920R8053
MA1-8053 Yellow Shroud with slot
More about MA1-8053 Shroud
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | MPET3 |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.054 metre |
Invoice Description | PROTECT COLLAR MA1-8053 |
Product Range | Compact |
Package Gross Weight | 0.02 kilogram |
Extended Product Type | MA1-8053 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹377.00
+ ₹70.00 shipping
|
|
||
|
₹436.13
+ ₹50.00 shipping
|
|
||
|
₹472.47
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹377.00
+ ₹70.00 shipping
|
|
||
|
₹436.13
+ ₹50.00 shipping
|
|
||
|
₹472.47
+ ₹70.00 shipping
|
|
Write Your Own Review