Automation & Control
MA1-8128 Shroud
Out of stock
Product Id
1SFA611920R8128
MA1-8128 Shround-Grey
More about MA1-8128 Shroud
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | MPET3 |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.054 metre |
Invoice Description | PROTECT COLLAR MA1-8128 |
Product Range | Compact |
Package Gross Weight | 0.02 kilogram |
Extended Product Type | MA1-8128 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Write Your Own Review