Automation & Control
MA5-3002 Cabel gland
Out of stock
Product Id
1SFA611925R3002
MA5-3002 Cabel gland M20
More about MA5-3002 Cabel gland
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Housing Material | Plastic |
| Package Gross Weight | 0.017 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | MEP1, MEPY1, MEP2, MEP3, MEP4, MEP6, CEPY1, CEP1 |
| Invoice Description | CABEL GLAND MA5-3002 |
| Extended Product Type | MA5-3002 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


