Automation & Control
MA6-1072 Legend Plate
Out of stock
Product Id
1SFA611930R1072
Insert to legend plate holder for 2-position selector switches with text: pos21: --> and pos22: ->->
More about MA6-1072 Legend Plate
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Color | Silver |
| Package Gross Weight | 0.001 kilogram |
| Package Height | 0.005 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | M2SS1, M2SS3, M2SS4, M2SS6, M2SSK1, M2SSK2, M2SSK3, C2SS1, C2SS3 |
| Invoice Description | LEGEND PLATE MA6-1072 |
| Extended Product Type | MA6-1072 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


