Automation & Control
MA6-1081 Legend Plate
Out of stock
Product Id
1SFA611930R1081
Insert to legend plate holder for 3-position selector switches with text: pos31: -> pos32: O pos33: ->->
More about MA6-1081 Legend Plate
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Color | Silver |
| Package Gross Weight | 0.001 kilogram |
| Package Height | 0.005 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | M3SS1, M3SS2, M3SS3, M3SS7, M3SS4, M3SS5, M3SS6, M3SS8, M3SSC1, M3SSC2, M3SSC3, M3SSC4, M3SSC5, M3SSC6, M3SSC7, M3SSC8, C3SS1, C3SS2, C3SS3, C3SS7, M3SSK1, M3SSK2, M3SSK3 |
| Invoice Description | LEGEND PLATE MA6-1081 |
| Extended Product Type | MA6-1081 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


