Automation & Control
MA6-1241 Legend Plate
Out of stock
Product Id
1SFA611930R1241
2 pos Legend plate with arrows pointing left and right
More about MA6-1241 Legend Plate
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.165 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | MTS1 |
| Invoice Description | LEGEND PLATE MA6-1241 |
| Extended Product Type | MA6-1241 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


