Automation & Control
KL70-203C Light Element
Out of stock
Product Id
1SFA616070R2038
KL70-203C Light Element LED Clear Flashing light
More about KL70-203C Light Element
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Tower Lamps |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Flashing light |
| Color | Clear |
| Operational Voltage | 24 volt AC / DC |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.075 metre |
| Package Width | 0.065 metre |
| Product Class | Signaling Devices |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Invoice Description | LIGHT ELEMENT KL70-203C |
| Extended Product Type | KL70-203C |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


