Automation & Control
KL70-302Y Light Element
Out of stock
Product Id
1SFA616070R3023
LIGHT ELEMENT KL70-302Y
More about KL70-302Y Light Element
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Tower Lamps |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Yellow |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.075 metre |
| Package Width | 0.065 metre |
| Product Class | Signaling Devices |
| Invoice Description | LIGHT ELEMENT KL70-302Y |
| Extended Product Type | KL70-302Y |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


