Automation & Control
KL70-305. Light Element
Out of stock
Product Id
1SFA616070R305
KL70-305R... Light Element LED Red Permanent light
More about KL70-305. Light Element
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | KL70 |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kg |
| Package Height | 0.07 m |
| Package Length | 0.06 m |
| Package Width | 0.07 m |
| Invoice Description | KL70-305. Light Element |
| Extended Product Type | KL70-305 |
| Total GST Percentage | 18.00 |
| HSN Number | 8538 90 00 |
Write Your Own Review


