Automation & Control
KL70-306G Light Element
Product Id
1SFA616070R3062
KL70-306G Light Element LED Green Blinking light
More about KL70-306G Light Element
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Tower Lamps |
Product Class | Signaling Devices |
Rated Operational Voltage | 24 volt AC / DC |
Operational Voltage | 24 volt AC / DC |
Package Width | 0.065 metre |
Package Length | 0.075 metre |
Package Height | 0.075 metre |
Invoice Description | LIGHT ELEMENT KL70-306G |
Product Range | Tower Lamps |
Package Gross Weight | 0.1 kilogram |
Function | Blinking light |
Extended Product Type | KL70-306G |
Color | Green |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review