Automation & Control
KL70-352. Light Element
Out of stock
Product Id
1SFA616070R352
KL70-352R... Light Element LED Red Blinking light
More about KL70-352. Light Element
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Tower Lamps |
Package Width | 0.07 m |
Package Length | 0.06 m |
Package Height | 0.07 m |
Invoice Description | KL70-352. Light Element |
Product Range | KL70 |
Package Gross Weight | 0.1 kg |
Extended Product Type | KL70-352 |
Total GST Percentage | 18.00 |
HSN Number | 8538 90 00 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review