Automation & Control
KL70-401R Light Element
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616070R4011
KL70-401R Light Element LED Red Permanent light
More about KL70-401R Light Element
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Tower Lamps |
Product Class | Signaling Devices |
Rated Operational Voltage | 12-240 volt AC / DC |
Operational Voltage | 12-240 volt AC / DC |
Package Width | 0.065 metre |
Package Length | 0.075 metre |
Package Height | 0.075 metre |
Invoice Description | LIGHT ELEMENT KL70-401R |
Product Range | Tower Lamps |
Package Gross Weight | 0.09 kilogram |
Function | Permanent light |
Extended Product Type | KL70-401R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review