Automation & Control
KB70-3001 Buzzer element
Out of stock
Product Id
1SFA616071R3001
KB70-3001 Buzzer Element-Adjustable tone 85dB-Continuous or pulsating tone-24VAC/DC
More about KB70-3001 Buzzer element
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Tower Lamps |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Buzzer element |
| Operational Voltage | 24 volt AC / DC |
| Package Gross Weight | 0.11 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.075 metre |
| Package Width | 0.075 metre |
| Product Class | Signaling Devices |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Invoice Description | BUZZER ELEMENT KB70-3001 |
| Extended Product Type | KB70-3001 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


