Automation & Control
KS70-1204 Siren element
Out of stock
Product Id
1SFA616073R1204
KS70-1204 Siren Element Multi Function 8 diff. Tones Adjustable volumn 100dB 230VAC
More about KS70-1204 Siren element
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Tower Lamps |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Siren element |
| Operational Voltage | 230 2G |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.075 metre |
| Package Width | 0.055 metre |
| Product Class | Signaling Devices |
| Automation & Control Rated Operational Voltage | 230 2G |
| Invoice Description | SIREN ELEMENT KS70-1204 |
| Extended Product Type | KS70-1204 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


