Automation & Control
KS70-2002 Siren element
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616073R2002
KS70-2002 Siren Element Continuous tone alternating 108dB 24VDC
More about KS70-2002 Siren element
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Tower Lamps |
Product Class | Signaling Devices |
Rated Operational Voltage | 24 2H |
Operational Voltage | 24 2H |
Package Width | 0.055 metre |
Package Length | 0.075 metre |
Package Height | 0.075 metre |
Invoice Description | SIREN ELEMENT KS70-2002 |
Product Range | Tower Lamps |
Package Gross Weight | 0.15 kilogram |
Function | Siren element |
Extended Product Type | KS70-2002 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review