Automation & Control
KT70-1001 Terminal element
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616075R1001
Terminal Element for Tube mounting
More about KT70-1001 Terminal element
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Tower Lamps |
Product Class | Signaling Devices |
Package Width | 0.055 metre |
Package Length | 0.075 metre |
Package Height | 0.075 metre |
Invoice Description | TERMINAL ELEMEN KT70-1001 |
Product Range | Tower Lamps |
Package Gross Weight | 0.15 kilogram |
Mounting Type | Tube mounting |
Extended Product Type | KT70-1001 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review