Automation & Control
KT70-1002 Terminal element
Out of stock
Product Id
1SFA616075R1002
Terminal Element for Bracket or Base
More about KT70-1002 Terminal element
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Tower Lamps |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Bracket or base mounting |
| Package Gross Weight | 0.15 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.075 metre |
| Package Width | 0.055 metre |
| Product Class | Signaling Devices |
| Invoice Description | TERMINAL ELEMEN KT70-1002 |
| Extended Product Type | KT70-1002 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


