Automation & Control
KA70-1001 Contact Box
Out of stock
Product Id
1SFA616077R1001
KA70-1001 Contact box Cable exit at side
More about KA70-1001 Contact Box
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Signaling Devices |
Package Width | 0.055 metre |
Package Length | 0.075 metre |
Package Height | 0.075 metre |
Invoice Description | CONTACT BOX KA70-1001 |
Product Range | Compact |
Package Gross Weight | 0.07 kilogram |
Mounting Type | Magnet base |
Extended Product Type | KA70-1001 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review