Automation & Control
KA70-1023 Tube
Out of stock
Product Id
1SFA616077R1023
KA70-1023 Tube Anodized Aluminum D=25mm L=800mm
More about KA70-1023 Tube
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 0.025 metre |
| Package Length | 0.025 metre |
| Package Width | 0.45 metre |
| Product Class | Signaling Devices |
| Invoice Description | TUBE KA70-1023 |
| Extended Product Type | KA70-1023 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


