Automation & Control
KA70-1031 Bracket
Out of stock
Product Id
1SFA616077R1031
KA70-1031 Bracket 1-Sided Mounting, Max. 5 Elements
More about KA70-1031 Bracket
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | 1-sided mounting |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 0.025 metre |
| Package Length | 0.025 metre |
| Package Width | 0.85 metre |
| Product Class | Signaling Devices |
| Invoice Description | BRACKET KA70-1031 |
| Extended Product Type | KA70-1031 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


