Automation & Control
KA70-1033 Bracket
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616077R1033
KA70-1033 Bracket For Tube Monunting
More about KA70-1033 Bracket
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Signaling Devices |
Package Width | 0.12 metre |
Package Length | 0.1 metre |
Package Height | 0.07 metre |
Invoice Description | BRACKET KA70-1033 |
Product Range | Compact |
Package Gross Weight | 0.07 kilogram |
Mounting Type | Tube mounting |
Extended Product Type | KA70-1033 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review